IESNA:LM-63-2002
[TEST]P1197744
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-722-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2200K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4764
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
559 699.9 827.3 925.9 1006.3 1051.8 1073.2 1080.8 1119.4 1202
1338.5 1510.9 1680.6 1816.1 1934.6 2042.8 2111.2 2128.6 2086.6 1980.1
1765.2 1393.6 1150.4 963.5 763.1 536.8 352.9 247.4 193 166.7
151.2 127.1 107.7 37.4 18.2 3 0
559 704.8 833.4 933.7 1007.5 1057.4 1083 1090.1 1122.1 1196.6
1322.8 1491.7 1658.2 1798.4 1918.1 2026.3 2107.5 2136.8 2110 2019.7
1840.2 1496.9 1196.9 1005.1 807.1 585.3 384.9 259.7 199.2 172.6
152.7 129.1 108.7 46.2 19.4 3.7 0
559 698.6 824.8 926.1 1005.1 1062.4 1094.1 1107.6 1132.7 1199.6
1307 1457 1616.9 1757.8 1871.7 1962.6 2048 2089.5 2079 2006.9
1862.6 1626.7 1296.7 1066.5 870 655.1 437.5 290.7 214.9 178.5
157.6 137.2 117.5 89.8 45.7 5.4 0
559 698.6 821.1 922.2 1006.5 1071.2 1114.5 1137.1 1160.7 1212.4
1292.3 1408.6 1546.8 1679.4 1786.1 1873.6 1947.2 2006.7 2022.7 1999
1912.2 1751.2 1524.9 1257.1 1005.1 781 546.2 349.7 238.5 181.5
156.6 136 116.1 92.5 64.9 25.3 0
559 678 796.8 900.5 989.6 1068.3 1131 1172.5 1199.1 1239.9
1306.3 1391.6 1502 1614.4 1715.5 1802.6 1873.4 1936.3 1981.1 1993.1
1969.3 1896 1753.9 1538.9 1287.9 1031.4 768.5 506.6 318.2 213.5
162.8 144.6 125.7 95.9 64.7 20.2 0
559 667.2 774.4 875.5 968.9 1055.5 1134.2 1196.4 1238.7 1278.3
1327.9 1399.3 1481.9 1580 1678.9 1777.2 1860.8 1926.3 1975.7 2016.5
2048.2 2037.7 1993.1 1892.1 1717.5 1491.2 1200.3 920.5 619 382.2
247.9 169.4 122.7 74.3 37.4 9.8 0
559 646.5 739.7 834.9 927.3 1018.1 1105.6 1183.6 1248.3 1300.2
1352.8 1410.3 1473.5 1552.2 1642.5 1744.8 1850 1951.6 2041.6 2120.8
2192.8 2272 2307.7 2329.8 2324.9 2224.5 2033 1727.8 1324 896.9
517.7 268.8 137.2 79.2 38.6 13.3 0
559 630.8 705.5 787.2 871.8 951.7 1037.5 1120.9 1201 1271.9
1342.7 1408.4 1467.9 1532.1 1599.4 1671.7 1755.6 1850.5 1954.3 2064.5
2184.7 2357.3 2496.8 2581.9 2678.8 2748.8 2757.9 2663.8 2418.8 2022.4
1473.5 951 484.7 197.7 70.6 13.8 0
559 602.5 655.1 716.1 783 853.8 925.9 997.2 1067.8 1140.3
1216.3 1286.6 1363.1 1443 1526.1 1609.5 1702 1805.8 1920.6 2050.7
2202.7 2433.1 2661.8 2818.4 3018.4 3253.7 3505.5 3673.5 3637.6 3299.4
2603.3 1687.7 715.9 218.6 68.9 14.3 0
559 597.6 650 706 769.2 836.1 904.5 972.6 1040 1108.3
1175.7 1245.6 1319.3 1399.3 1481.9 1567.7 1663.1 1768.6 1886.7 2021.2
2172.9 2416.9 2647.3 2817 3030.7 3287.1 3562.1 3737.2 3704 3344.4
2587.8 1582.5 606.4 167.5 54.1 12.3 0
559 578.9 605.9 642.3 686.3 734.3 782.7 833.7 886.3 939.4
993 1048.3 1104.2 1163.2 1226.6 1293.8 1367.5 1451.1 1552 1667.1
1807.2 2030 2199 2365.7 2569.1 2813.8 3043.4 3143 3039 2642.4
1950.6 1085.7 313.1 65.7 21.9 4.9 0
559 565.1 580.4 602.2 632.5 665.2 700.9 737.5 774.6 814.2
852.8 890 928.3 966.4 1006.8 1049.3 1094.1 1148.4 1211.4 1293
1411.1 1557.6 1657.5 1769.1 1902.6 2048.2 2147.6 2112.9 1939.3 1613.7
1165.4 596.3 194.5 58 19.9 4.7 0
559 552.8 555 565.1 581.6 598.6 620.9 643.1 665 687.8
707.7 725.7 740.7 754.5 764.1 770.2 776.4 780.5 787.4 803.4
841.8 864.4 868.6 876.9 890 901.8 869.6 767.5 621.9 460.8
313.3 177.6 89 37.6 18.2 6.4 0
559 527 508.1 498.2 497.2 501.2 507.8 515.2 520.4 523.6
523.3 517.2 507.6 494 476.1 454.2 427.9 400.6 375.5 352.2
328.1 306.7 288.7 273.9 261.2 248.1 231.9 210 179.8 139.2
101.3 74.5 51.6 33.2 18.9 5.4 0
559 503.1 468.5 453.2 449.5 452.7 459.6 467 470.7 469.7
464.5 455.4 442.2 425.7 406.5 386.8 366.4 346 325.8 303.7
281.3 261.2 246.4 237.6 234.1 234.6 234.1 227.2 210.3 182
138.5 95.4 66.9 44 21.9 4.9 0
559 484.5 442.6 426.2 426.9 436.3 446.6 453.2 453.7 449.3
440.7 428.4 413.9 397.2 379.4 362 343.5 324.1 304.2 285.8
271.7 259.7 251.6 246.4 242 236.8 228.7 220.3 210 193.5
168.5 132.3 86.8 48 22.9 4.9 0
559 466.5 423.5 412.4 419.3 432.1 442.2 447.1 445.1 437.5
425.7 411.7 395.4 379.4 362.5 346 334.7 321.2 304.2 290.7
281.6 269.5 250.6 235.6 225.8 216.2 206.3 196.5 187.6 179.5
169.9 154.4 126.4 96.9 56.8 13.8 0
559 456.4 413.4 407.2 419 431.3 441.4 444.4 439.7 427.6
413.1 396.7 379 363.2 349.7 342.1 333 323.6 314.5 294.4
276.4 262.1 247.9 234.6 220.8 208.8 197 186.2 174.8 161.8
149 137.5 120.5 104 72.8 28.3 0
559 447.8 407 406.3 419.3 431.1 439.9 440.9 433.8 420.8
404.3 386.1 369.9 354.9 344.8 336.2 325.1 310.1 296.8 280.8
268.5 254.8 241.2 228.9 218.6 208 196.7 185.2 171.6 156.6
140.2 125.7 107 80.9 53.6 22.4 0
559 442.9 403.8 406 420.3 431.8 439.7 438.2 429.1 413.6
394.4 376.5 361.2 349.7 344.3 331.2 311.1 287.7 278.4 270.5
256.5 245.7 236.3 222.6 212.2 204.1 193.5 181 166 149.5
131.6 123.7 106.5 69.6 50.7 31 0
559 441.9 401.8 406.3 420.5 432.3 439.5 437.5 426.4 409
389.5 371.8 356.8 349.7 341.3 324.9 295.3 275.9 271 261.4
249.1 235.8 223.3 213.7 207.8 202.6 193 181.2 167 150.5
133 137.5 109.7 73.3 55.8 20.7 0
559 441.9 401.6 407 420.8 432.6 439.2 438.2 427.4 409.2
389.5 371.6 356.6 349.9 340.6 323.9 293.1 276.2 272.2 261.2
248.4 233.9 223.5 210.7 209 202.6 192.8 181.2 168 150.3
133.5 135.5 94.2 75.7 55.1 19.9 0
